Surface-mounted housing flat surface-mounted, Integro Flow/Pure, polar white gl. 911522529
EAN
4011334239604
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth16 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor surface mounting of switches and push-buttons ; for mounting on combustible base surface
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Integro Flow
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Pure
Downloads
-
Images
Images may be subject to copyright
Product Image 911522529
-
ProductROHS
Pollutant guidelines for 911522529
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 911522529
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com