![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Surface-mounted housing high surface-mounted, Integro Flow, brown glossy 911512501
EAN
4011334239536
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth41 mm
Materials
-
Colour of design linebrown
-
Colourbrown
-
Colourmaroon
-
RAL colourRAL 8017 - Chocolate brown
-
Materialthermoplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor surface mounting of devices ; for mounting on combustible base surface
Cable
-
Wirewith cable entry
Identification
-
Main design lineBerker Integro Flow
Instructions
-
Information textFor suitable tube entries and replacements for wire and duct entries, refer to Accessories.
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com