HBNet WÄCH STANDARD 1,1m S1/Bx ANTH MA • 85341185 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Conven­tional elec­tronic applic­a­tion module
          • Motion detector (1.1 m)
          • 85341185
          Image  85341185 of the product Hager | Hager Turkey
          Image  85341185 of the product Hager | Hager Turkey

          Motion det. 1.1 m, S.1/B.3/B.7, ant., matt

          85341185

          Image  85341185 of the product Hager | Hager Turkey
          Image  85341185 of the product Hager | Hager Turkey
          • Berker B.3 / B.7

          Motion det. 1.1 m, S.1/B.3/B.7, ant., matt 85341185

          EAN
          4011334373544
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Mode of oper­a­tion
            µ-pro­cessor controlled mode of oper­a­tion
          • Func­tion
            Teach func­tion for response bright­ness via button ; with keylock ; Party func­tion for switching on for 2 hours ; with memory func­tion for pres­ence simu­la­tion
          Controls and indic­ators
          • Button / push-button
            with button for on/off/auto­matic
          Dimen­sions
          • Assem­bling height
            34 mm
          • Nominal mounting height
            1.1 m
          Meas­ure­ment
          • Detec­tion field, rect­an­gular shaped
            ≈ 12 x 16 m
          Reach distance
          • Range, frontal
            ≈ 12 m
          • Range, side
            each ≈ 8 m
          Detec­tion
          • Number of detec­tion levels
            3
          • Detec­tion angle, settable
            each side ≈ 45…90 °
          • Detec­tion field Ø, on floor
            0 m
          Mater­ials
          • Colour of design line
            anthra­cite
          Lighting control
          • Response bright­ness, adjustable
            ≈ 5…1000 lx , daytime oper­a­tion
          LED control
          • LED
            with oper­a­tion and status LED, red/­green/or­ange ; LED applic­a­tion module/in­sert compat­ib­ility display
          Settings
          • Response value lumin­osity adjustable
            Yes
          • Response value sens­it­ivity adjustable
            Yes
          • Response sens­it­iv­ity, settable
            10…100 %
          • Delay time
            ≈ 180 s
          • Switch-off pre-warning to dimming value 50% for
            30 s
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 % (without condens­a­tion)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control ; Motion detector
          • Main design line
            Berker S.1/B.3/B.7
          • Secondary design line(s)
            Motion detector ; Berker S.1 ; Berker B.3 ; Berker B.7
          Instruc­tions
          • Inform­a­tion text
            Continuous direct sunlight penet­rating the upward-­pointing detec­tion plane can result in failure of the motion detector. Only suit­able for indoor areas!

          Downloads

          • Images

            Images may be subject to copyright

            Image 85341185  | Hager

            Product Image 85341185

          • Instruction manual

            Image Instruction manuals for 85341185  | Hager

            Instruction manuals for 85341185

            Manual for 8534xx - Motion detector (EN, 2022-04)

            PDF
            751 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 85341185  | Hager

            EU Declaration of conformity for 85341185

            Declaration of Conformity

            PDF
            1 MB
            Image EU Declaration of conformity for 85341185  | Hager

            EU Declaration of conformity for 85341185

            Declaration of Conformity

            PDF
            1 MB
          • RoHS report

            Image Pollutant guidelines for 85341185  | Hager

            Pollutant guidelines for 85341185

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            4
          • 1
            85341182 - Motion det. 1.1 m, S.1, white glossy
            85341182
            Motion det. 1.1 m, S.1, white glossy
          • 2
            85341183 - Motion det. 1.1 m, S.1/B.7, al., matt, lacq.
            85341183
            Motion det. 1.1 m, S.1/B.7, al., matt, lacq.
          • 3
            85341188 - Motion det. 1.1 m, S.1/B.3/B.7, p. white, matt, plastic
            85341188
            Motion det. 1.1 m, S.1/B.3/B.7, p. white, matt, plastic
          • 4
            85341189 - Motion det. 1.1 m, S.1/B.3/B.7, p. white glossy
            85341189
            Motion det. 1.1 m, S.1/B.3/B.7, p. white glossy

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group