IR Motion Detector Time Delay 1.1m White • 85341129 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Conven­tional elec­tronic applic­a­tion module
  • Motion detector (1.1 m)
  • 85341129

Motion det. 1.1 m, Q.x, p. white velvety

85341129

Image  85341129 of the product Hager | Hager Turkey
  • Berker Q.1 / Q.3 / Q.7

Motion det. 1.1 m, Q.x, p. white velvety 85341129

EAN
4011334373841
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Mode of oper­a­tion
    µ-pro­cessor controlled mode of oper­a­tion
  • Func­tion
    Teach func­tion for response bright­ness via button ; with keylock ; Party func­tion for switching on for 2 hours ; with memory func­tion for pres­ence simu­la­tion
Controls and indic­ators
  • Button / push-button
    with button for on/off/auto­matic
Dimen­sions
  • Assem­bling height
    34 mm
  • Nominal mounting height
    1.1 m
Meas­ure­ment
  • Detec­tion field, rect­an­gular shaped
    ≈ 12 x 16 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, side
    each ≈ 8 m
Detec­tion
  • Number of detec­tion levels
    3
  • Detec­tion angle, settable
    each side ≈ 45…90 °
  • Detec­tion field Ø, on floor
    0 m
Mater­ials
  • Colour of design line
    polar white
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx , daytime oper­a­tion
LED control
  • LED
    with oper­a­tion and status LED, red/­green/or­ange ; LED applic­a­tion module/in­sert compat­ib­ility display
Settings
  • Response value lumin­osity adjustable
    Yes
  • Response value sens­it­ivity adjustable
    Yes
  • Response sens­it­iv­ity, settable
    10…100 %
  • Delay time
    ≈ 180 s
  • Switch-off pre-warning to dimming value 50% for
    30 s
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; Motion detector
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Continuous direct sunlight penet­rating the upward-­pointing detec­tion plane can result in failure of the motion detector. Only suit­able for indoor areas!

Downloads

  • Images

    Images may be subject to copyright

    Image 85341129  | Hager

    Product Image 85341129

  • Instruction manual

    Image Instruction manuals for 85341129  | Hager

    Instruction manuals for 85341129

    Manual for 8534xx - Motion detector (EN, 2022-04)

    PDF
    751 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 85341129  | Hager

    EU Declaration of conformity for 85341129

    Declaration of Conformity

    PDF
    1 MB
    Image EU Declaration of conformity for 85341129  | Hager

    EU Declaration of conformity for 85341129

    Declaration of Conformity

    PDF
    1 MB
  • RoHS report

    Image Pollutant guidelines for 85341129  | Hager

    Pollutant guidelines for 85341129

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    2
  • 1
    85341126 - Motion det. 1.1 m, Q.x, ant. velvety, lacq.
    85341126
    Motion det. 1.1 m, Q.x, ant. velvety, lacq.
  • 2
    85341124 - Motion detector 1.1 m Q.x polar white, glossy
    85341124
    Motion detector 1.1 m Q.x polar white, glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group