HBNet TA 1k JAL S.1/B.X ALU MATT • 85241183 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Conven­tional elec­tronic applic­a­tion module
  • push button for blind control
  • 85241183
Image  85241183 of the product Hager | Hager Turkey
Image  85241183 of the product Hager | Hager Turkey

Shutter push-button, S.1/B.7, al., matt, lacq.

85241183

Image  85241183 of the product Hager | Hager Turkey
Image  85241183 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Shutter push-button, S.1/B.7, al., matt, lacq. 85241183

EAN
4011334371014
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Vene­tian blind move­ment time
    2 mn
  • Func­tion
    Memory func­tion for auto­matic execu­tion of learned up and down times with posi­tion ; Party func­tion, no execu­tion of auto­matic, radio and exten­sion unit commands (lock­-out protec­tion)
Controls and indic­ators
  • Oper­a­tion
    activ­a­tion of the party func­tion using buttons in up and down direc­tion > 20 sec.
Main elec­trical features
  • Nominal voltage
    12 V
  • Frequency
    - Hz
Detec­tion
  • Sensor
    Not suit­able for rain and wind sensors
Mater­ials
  • Colour of design line
    aluminium
  • Material / work­man­ship
    lacquered
LED control
  • LED
    LED applic­a­tion module/in­sert compat­ib­ility display ; with status LED for memory and party func­tion, red/or­ange ; with indic­ator LED for lock­-out protec­tion
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Settings
  • Lamella adjusting time
    (adjustable) 50 ms…2.5 s
  • Minimum slat adjust­ment time
    ≈ 250 ms
  • Delay time, adjustable
    0…500 s
  • Lamella adjust­ment on button-­press
    < 0.4 s
Equip­ment
  • Self-re­taining for 2 min on button-­press
    > 0.4 s
  • Change-over time for change of direc­tion
    < 0.6 s
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Blind control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Elec­tronics plat­form ; Berker S.1 ; Berker B.3 ; Berker B.7
Instruc­tions
  • Special note text
    Can be switched to orient­a­tion led by exten­sion unit.

Downloads

  • Images

    Images may be subject to copyright

    Image 85241183  | Hager

    Product Image 85241183

  • ProductNotice

    Image Instruction manuals for 85241183  | Hager

    Instruction manuals for 85241183

    Manual for 852411xx - Blind button (EN, 2015-09)

    PDF
    775 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for 85241183  | Hager

    EU Declaration of conformity for 85241183

    Declaration of Conformity

    PDF
    1 MB
    Image EU Declaration of conformity for 85241183  | Hager

    EU Declaration of conformity for 85241183

    Declaration of Conformity

    PDF
    1 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    85241182 - Shutter push-button, S.1, white glossy
    85241182
    Shutter push-button, S.1, white glossy
  • 2
    85241185 - Shutter push-button, S.1/B.3/B.7, ant., matt
    85241185
    Shutter push-button, S.1/B.3/B.7, ant., matt
  • 3
    85241188 - Shutter push-button, S.1/B.3/B.7, p. white, matt, plastic
    85241188
    Shutter push-button, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85241189 - Shutter push-button, S.1/B.3/B.7, p. white glossy
    85241189
    Shutter push-button, S.1/B.3/B.7, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group