Blind insert comfort, Electronics platf. • 85221100 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Conven­tional elec­tronic power module
  • Power module for blind control
  • 85221100

Blind insert comf, electronics

85221100

  • Berker B.3 / B.7
  • Berker Q.1 / Q.3 / Q.7
  • Berker K.1 / K.5
  • Berker R.1 / R.3 / R.8

Blind insert comf, electronics 85221100

EAN
4011334375906
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Func­tions
  • Power reserve
    0 h
Config­ur­a­tion
  • Switch mode
    with 2 mech­an­ic­ally and elec­tric­ally mutu­ally-­locked relay contacts
Main elec­trical features
  • Frequency
    50/60 Hz
Elec­tric current
  • Switching current (ohm­ic/in­duct­ive)
    max. 5 A
  • Switching current at cos φ = 0.6
    max. 3 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Claw guid­ance install­a­tion depth
    32 mm
  • Housing install­a­tion depth
    22 mm
Meas­ure­ment
  • Exten­sion unit input
    with 230 V exten­sion unit inputs for up and down
Mater­ials
  • Material / surface
    no conductive connec­tion between supporting ring and spreading claws
Lighting control
  • Twilight setting range
    0 lx
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Screw terminals (max.)
    2 x 1,5/1 x 2,5 mm²
  • Type of connec­tion
    with screw terminals
  • Number of substa­tions
    unlim­ited
  • Connec­tion
    circuiting of exten­sion units push-but­tons for blinds, blind inserts, key push-but­tons for blinds
Cable
  • Load cable length
    max. 100 m
  • Cable length, exten­sions
    max. 50 m
Equip­ment
  • Change-over time for change of direc­tion
    < 0.6 s
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Blind control ; KNX radio- oper­ating systems
  • Main design line
    Elec­tronics plat­form

Downloads

  • Images

    Images may be subject to copyright

    Image 85221100  | Hager

    Product Image 85221100

  • Installation manual

    Image Installation manuals for 85221100  | Hager

    Installation manuals for 85221100

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 85221100  | Hager

    EU Declaration of conformity for 85221100

    PDF
    294 KB
    Image EU Declaration of conformity for 85221100  | Hager

    EU Declaration of conformity for 85221100

    Declaration of Conformity

    PDF
    213 KB
    Image EU Declaration of conformity for 85221100  | Hager

    EU Declaration of conformity for 85221100

    Declaration of Conformity

    PDF
    253 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group