HBNet Taste 2k Licht S.1/B.X WEIß GLÄ • 85142182 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Conven­tional elec­tronic applic­a­tion module
  • push button 2-gang for light control
  • 85142182

Button 2gang, S.1, white glossy

85142182

  • Berker B.3 / B.7

Button 2gang, S.1, white glossy 85142182

EAN
4011334368519
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Oper­a­tion
    with 2-push-but­tons oper­a­tion concept per series
Main elec­trical features
  • Nominal voltage
    12 V
Voltage
  • Oper­ating voltage
    via insert
Mater­ials
  • Colour of design line
    white
Equip­ment
  • Bright­ness
    switch-on bright­ness level for use on dimmer insert, power failure proof, stor­able
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Elec­tronics plat­form ; Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 85142182  | Hager

    Product Image 85142182

  • ProductNotice

    Image Instruction manuals for 85142182  | Hager

    Instruction manuals for 85142182

    Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)

    PDF
    416 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for 85142182  | Hager

    EU Declaration of conformity for 85142182

    Declaration of Conformity

    PDF
    1 MB
    Image EU Declaration of conformity for 85142182  | Hager

    EU Declaration of conformity for 85142182

    Declaration of Conformity

    PDF
    1 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    85142183 - Button 2gang, S.1/B.7, al., matt, lacq.
    85142183
    Button 2gang, S.1/B.7, al., matt, lacq.
  • 2
    85142185 - Button 2gang, S.1/B.3/B.7, ant. matt, lacq.
    85142185
    Button 2gang, S.1/B.3/B.7, ant. matt, lacq.
  • 3
    85142188 - Button 2gang, S.1/B.3/B.7, p. white, matt, plastic
    85142188
    Button 2gang, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85142189 - Button 2gang, S.1/B.3/B.7, p. white glossy
    85142189
    Button 2gang, S.1/B.3/B.7, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group