HBNet Taste 2k Licht R.1 SCHW GLÄ • 85142131 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Conven­tional elec­tronic applic­a­tion module
  • push button 2-gang for light control
  • 85142131
Image  85142131 of the product Hager | Hager Turkey
Image  85142131 of the product Hager | Hager Turkey

Button 2gang, R.1/R.3/1930/R.cl., black glossy

85142131

Image  85142131 of the product Hager | Hager Turkey
Image  85142131 of the product Hager | Hager Turkey
  • Berker R.1 / R.3 / R.8

Button 2gang, R.1/R.3/1930/R.cl., black glossy 85142131

EAN
4011334368717
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Oper­a­tion
    with 2-push-but­tons oper­a­tion concept per series
Main elec­trical features
  • Nominal voltage
    12 V
Voltage
  • Oper­ating voltage
    via insert
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Material for printing
    PC-PMA black
Settings
  • Shading para­meter
    R1_czarny
  • Laser para­meter
    R1_schwarz
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
  • Bright­ness
    switch-on bright­ness level for use on dimmer insert, power failure proof, stor­able
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Berker R.1/R.3/R.8/Serie 1930/R.­classic
  • Secondary design line(s)
    Elec­tronics plat­form ; Berker R.1 ; Berker R.3 ; Berker R.8
Instruc­tions
  • Special note text
    Note: When integ­rating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Install­a­tion in multiple combin­a­tions of the Serie 1930 is not possible!

Downloads

  • Images

    Images may be subject to copyright

    Image 85142131  | Hager

    Product Image 85142131

  • Instruction manual

    Image Instruction manuals for 85142131  | Hager

    Instruction manuals for 85142131

    Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)

    PDF
    416 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 85142131  | Hager

    EU Declaration of conformity for 85142131

    Declaration of Conformity

    PDF
    1 MB
    Image EU Declaration of conformity for 85142131  | Hager

    EU Declaration of conformity for 85142131

    Declaration of Conformity

    PDF
    1 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    85142139 - Button 2gang, R.1/R.3/1930/R.cl., p. white glossy
    85142139
    Button 2gang, R.1/R.3/1930/R.cl., p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group