Button 2gang, Q.x, p. white velvety 85142129
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Operationwith 2-push-buttons operation concept per series
-
Nominal voltage12 V
-
Operating voltagevia insert
-
Colour of design linepolar white
-
Brightnessswitch-on brightness level for use on dimmer insert, power failure proof, storable
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 85142129
-
Instruction manual
Instruction manuals for 85142129
Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)
PDF416 KB -
Declaration of conformity
EU Declaration of conformity for 85142129
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85142129
Declaration of Conformity
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com