HBNet Taste1k Licht R.1 SCHW GLÄ • 85141131 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker R.1 / R.3 / R.8
          • Conven­tional elec­tronic applic­a­tion module
          • push button 1-gang for light control
          • 85141131
          Image  85141131 of the product Hager | Hager Turkey
          Image  85141131 of the product Hager | Hager Turkey

          Button 1gang, R.1/R.3/1930/R.cl., black glossy

          85141131

          Image  85141131 of the product Hager | Hager Turkey
          Image  85141131 of the product Hager | Hager Turkey
          • Berker R.1 / R.3 / R.8
          • Berker Serie 1930 / Glass / R.classic

          Button 1gang, R.1/R.3/1930/R.cl., black glossy 85141131

          EAN
          4011334368502
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Controls and indic­ators
          • Oper­a­tion
            with 2-push-but­tons oper­a­tion concept
          Main elec­trical features
          • Nominal voltage
            12 V
          Voltage
          • Oper­ating voltage
            via insert
          Dimen­sions
          • Diameter
            57.4 mm
          Mater­ials
          • Colour of labelling
            217,217,217
          • Colour of design line
            black
          • Material for printing
            PC-PMA black
          Settings
          • Shading para­meter
            R1_czarny
          • Laser para­meter
            R1_schwarz
          Equip­ment
          • Type of config­ur­a­tion
            Laser­druck
          • Bright­ness
            switch-on bright­ness level for use on dimmer insert, power failure proof, stor­able
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 % (without condens­a­tion)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control
          • Main design line
            Berker R.1/R.3/R.8/Serie 1930/R.­classic
          • Secondary design line(s)
            Elec­tronics plat­form ; Berker R.1 ; Berker R.3 ; Berker R.8
          Instruc­tions
          • Special note text
            Note: When integ­rating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Install­a­tion in multiple combin­a­tions of the Serie 1930 is not possible!

          Downloads

          • Images

            Images may be subject to copyright

            Image 85141131  | Hager

            Product Image 85141131

          • ProductNotice

            Image Instruction manuals for 85141131  | Hager

            Instruction manuals for 85141131

            Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)

            PDF
            416 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 85141131  | Hager

            EU Declaration of conformity for 85141131

            Declaration of Conformity

            PDF
            1 MB
            Image EU Declaration of conformity for 85141131  | Hager

            EU Declaration of conformity for 85141131

            Declaration of Conformity

            PDF
            1 MB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            1
          • 1
            85141139 - Button 1gang, R.1/R.3/1930/R.cl., p. white glossy
            85141139
            Button 1gang, R.1/R.3/1930/R.cl., p. white glossy

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group