K.x, PB - cover 2G, for PB-module, alu • 80960371 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker K.1 / K.5
  • Cover for push button BAU 2-gang
  • 80960371
Image  80960371 of the product Hager | Hager Turkey
Image  80960371 of the product Hager | Hager Turkey
Image  80960371 of the product Hager | Hager Turkey
Image  80960371 of the product Hager | Hager Turkey

Cover for 2gang for push-button module, clearlenses, K.5, al., matt, lacq.

80960371

Image  80960371 of the product Hager | Hager Turkey
Image  80960371 of the product Hager | Hager Turkey
Image  80960371 of the product Hager | Hager Turkey
Image  80960371 of the product Hager | Hager Turkey
  • KNX System (via ETS)

Cover for 2gang for push-button module, clearlenses, K.5, al., matt, lacq. 80960371

EAN
3250617152891
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Easy link func­tions
    oper­ating concept "inde­pendent push-but­ton" func­tion predefined ; oper­ating concept for "roller shut­ter­/blind" func­tion predefined ; switching of scenes (1..8) possible ; bright­ness value of the status LED for day/night­time oper­a­tion preset, change-over for day/night­time oper­a­tion possible ; integ­rated temper­ature sensor with output of the meas­ured values ; Colour of status LED uniformly adjustable for complete device ; push-button func­tions: including switch­ing, dimming, roller shut­ter­/blind, timer, prior­ity, oper­ating mode changeover
  • Func­tion
    Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
  • Func­tion
    oper­ating surfaces as buttons (single-sur­face oper­a­tion) and rockers (two-sur­face oper­a­tion) ; the bright­ness of status LEDs are indi­vidu­ally adjustable for button/ rocker func­tion ; bright­ness value of the status LEDs for day/night­time oper­a­tion adjustable via object or manu­ally ; value trans­mitter for dimming, posi­tion, bright­ness temper­ature values 1 and 2 byte ; integ­rated temper­ature sensor with output of the meas­ured values via object ; para­meter define­able lock func­tion ; button/rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, auto­matic control deac­tiv­a­tion
Controls and indic­ators
  • Oper­a­tion
    oper­ating areas config­ur­able as one or two-area oper­a­tion
  • Button / push-button
    with program­ming button and red program­ming LED
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Dimen­sions
  • Height
    55 mm
Power
  • Power consump­tion, KNX
    ≈ 108 mW
Camera
  • Lens
    with 2 clear lenses for the RGB status display of the push-button module
Mater­ials
  • Colour of design line
    aluminium
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Painted
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system, easy
Equip­ment
  • Buzzer­/siren
    with integ­rated buzzer for acoustic iden­ti­fic­a­tion of the device within the system
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with clear lens
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C (storage at > 45°C reduces the service life)
  • Temper­ature
    integ­rated temper­ature sensor with output of the meas­ured values via object
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker K.1/K.5
  • Secondary design line(s)
    KNX ; Berker K.1 ; Berker K.5

Downloads

  • Images

    Images may be subject to copyright

    Image 80960371  | Hager

    Product Image 80960371

  • RoHS report

    Image Pollutant guidelines for 80960371  | Hager

    Pollutant guidelines for 80960371

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 80960371  | Hager

    Pollutant guidelines for 80960371

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    80960379 - Cover for 2gang for push-button module, clearlenses, K.1, p. white glossy
    80960379
    Cover for 2gang for push-button module, clearlenses, K.1, p. white glossy
  • 2
    80960375 - Cover for 2gang for push-button module, clearlenses, K.1, ant., matt
    80960375
    Cover for 2gang for push-button module, clearlenses, K.1, ant., matt
  • 3
    80960373 - Cover f. 2gang f. push-button module, clearlens, K.5, stainl. steel matt, lacq.
    80960373
    Cover f. 2gang f. push-button module, clearlens, K.5, stainl. steel matt, lacq.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group