Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, white glossy 80960282
EAN
3250617152792
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Easy link functionsoperating concept "independent push-button" function predefined ; operating concept for "roller shutter/blind" function predefined ; switching of scenes (1..8) possible ; brightness value of the status LED for day/nighttime operation preset, change-over for day/nighttime operation possible ; integrated temperature sensor with output of the measured values ; Colour of status LED uniformly adjustable for complete device ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, operating mode changeover
-
FunctionFunction for manual interruption of automatic functions already triggered
-
Functionoperating surfaces as buttons (single-surface operation) and rockers (two-surface operation) ; the brightness of status LEDs are individually adjustable for button/ rocker function ; brightness value of the status LEDs for day/nighttime operation adjustable via object or manually ; value transmitter for dimming, position, brightness temperature values 1 and 2 byte ; integrated temperature sensor with output of the measured values via object ; parameter defineable lock function ; button/rocker functions for switching, dimming, roller shutter/blind, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, automatic control deactivation
Controls and indicators
-
Operationoperating areas configurable as one or two-area operation
-
Button / push-buttonwith programming button and red programming LED
Voltage
-
Operating voltage over bus21…32 V DC
Dimensions
-
Height55 mm
Power
-
Power consumption, KNX≈ 108 mW
Camera
-
Lenswith clear lens for RGB status display of the push-button module
Materials
-
Colour of design linewhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Connection
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem, easy
Equipment
-
Buzzer/sirenwith integrated buzzer for acoustic identification of the device within the system
Use
-
Differentiation characteristic 2 - Saleswith clear lens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C (storage at > 45°C reduces the service life)
-
Temperatureintegrated temperature sensor with output of the measured values via object
Identification
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)KNX ; Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 80960282
-
ProductROHS
Pollutant guidelines for 80960282
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 80960282
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com