Cover for KNX thermostats + room cont.s, S.1/B.3/B.7, white glossy 80960182
EAN
4011334415947
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitOther
Compatibility
-
Suitable for touch sensor connector for bus systemNo
Dimensions
-
Height55.5 mm
-
Width55.5 mm
Materials
-
Colour of design linewhite
-
Colour independent of design lineswhite
-
Colourwhite
-
Materialplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Monitoring window/light outletYes
Identification
-
Application, usageKNX - operating systems
-
RangeKNX
-
Main design lineKNX - Berker S.1/B.3/B.7
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com