![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover for KNX thermostats + room cont.s, K.1, p. white glossy 80960179
EAN
4011334416074
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitOther
-
Fixing modeflush-mounting
Compatibility
-
Suitable for touch sensor connector for bus systemNo
Dimensions
-
Height55.7 mm
-
Width70.7 mm
Materials
-
Colour of design linepolar white
-
Colour independent of design linespolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Materialthermoplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Monitoring window/light outletYes
Safety
-
Protection index IPIP20
Identification
-
Application, usageKNX - operating systems
-
RangeKNX
-
Main design lineKNX - Berker K.1/K.5
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com