K.x-KNXPB.3g.6PB.KNX-TP+EASY.FPL.anth. • 80163776 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker K.1 / K.5
  • Push button 3-gang
  • 80163776
Image  80163776 of the product Hager | Hager Turkey
Image  80163776 of the product Hager | Hager Turkey
Image  80163776 of the product Hager | Hager Turkey
Image  80163776 of the product Hager | Hager Turkey
Image  80163776 of the product Hager | Hager Turkey
Image  80163776 of the product Hager | Hager Turkey
  • KNX System (via ETS)

Push-button 3gang, lab. field, + RGB LED, internal temp. sensor, KNX - K.1, ant. 80163776

EAN
3250617153652
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Push-button 3gang, lab. field, + RGB LED, internal temp. sensor, KNX - K.1, ant.

80163776

Image  80163776 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Easy link func­tions
    oper­ating concept "inde­pendent push-but­ton" func­tion predefined ; oper­ating concept for "roller shut­ter­/blind" func­tion predefined ; switching of scenes (1..8) possible ; Orient­a­tion LED can be controlled via object ; bright­ness value of the status LED for day/night­time oper­a­tion preset, status LED for day/night­time oper­a­tion can be controlled via object ; integ­rated temper­ature sensor with output of the meas­ured values ; Colour of status LED uniformly adjustable for complete device ; push-button func­tions: including switch­ing, dimming, roller shut­ter­/blind, timer, prior­ity, temper­ature setpoint adjust­ment, oper­ating mode changeover
  • Func­tion
    Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
  • Func­tion
    oper­ating surfaces as buttons (single-sur­face oper­a­tion) and rockers (two-sur­face oper­a­tion) ; the bright­ness of status LEDs are indi­vidu­ally adjustable for button/ rocker func­tion ; bright­ness value of the status LEDs for day/night­time oper­a­tion adjustable via object or manu­ally ; value trans­mitter for dimming, posi­tion, bright­ness temper­ature values 1 and 2 byte ; button/rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, auto­matic control deac­tiv­a­tion ; integ­rated temper­ature sensor with output of the meas­ured values via object ; button func­tions for switch­ing, dimming, roller shut­ter­/blind, timer, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, 2-channel mode, step switch, auto­matic control deac­tiv­a­tion ; rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, 2-channel mode, auto­matic control deac­tiv­a­tion ; 3-step switch, func­tion for incre­mental selec­tion of up to 7 stored values ; para­meter define­able lock func­tion ; Status LED config­ur­able in its colour per button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    3
  • Oper­a­tion
    oper­ating areas config­ur­able as one or two-area oper­a­tion
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    max. 20 mA
Dimen­sions
  • Labelling field length (W x H)
    66.8 x 15.7 mm
  • Height
    15.7 mm
  • Width
    66 mm
Power
  • Power consump­tion, KNX
    ≈ 150 mW
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Material for printing
    Paper
  • Material family
    Plastic
LED control
  • LED
    with white oper­ating LED ; with 2 RGB status LEDs per rocker
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Supported config­ur­a­tion modes
    system, easy
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    No
Equip­ment
  • Number of actu­ation points
    6
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Product type:
    product type: push-button 3gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling fields
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    and RGB LED
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integ­rated temper­ature sensor
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C (storage at > 45°C reduces the service life)
  • Temper­ature
    integ­rated temper­ature sensor with output of the meas­ured values via object
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Secondary design line(s)
    KNX ; Berker K.1 ; Berker K.5
Instruc­tions
  • Special note text
    Use only in conjunc­tion with bus coup­ling unit 8004 00 01!

Downloads

  • Images

    Images may be subject to copyright

    Image 80163776  | Hager

    Product Image 80163776

  • Instruction manual

    Image Instruction manuals for 80163776  | Hager

    Instruction manuals for 80163776

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for 80163776  | Hager

    Product-Database ETS for 80163776

    ETS4-ETS5 - KNX Database for KNX Push Button xgang

    KNXPROD
    1 MB
  • Application Guide

    Image Application guides ETS / easy link for 80163776  | Hager

    Application guides ETS / easy link for 80163776

    Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

    PDF
    3 MB
    Image Application guides ETS / easy link for 80163776  | Hager

    Application guides ETS / easy link for 80163776

    Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

    PDF
    3 MB
    Image Application guides ETS / easy link for 80163776  | Hager

    Application guides ETS / easy link for 80163776

    Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 80163776  | Hager

    EU Declaration of conformity for 80163776

    Declaration of Conformity

    PDF
    307 KB
  • RoHS report

    Image Pollutant guidelines for 80163776  | Hager

    Pollutant guidelines for 80163776

    REACH declaration 80163776 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 80163776  | Hager

    Pollutant guidelines for 80163776

    RoHS declaration 80163776 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    75163370 -
    75163370
    Push-button, 3-gang, with labelling fie
  • 2
    75163373 -
    75163373
    Push-button, 3-gang, with labelling fie
  • 3
    75163770 -
    75163770
    Push-button, 3-gang comfort, with label
  • 4
    75163773 -
    75163773
    Push-button, 3-gang comfort, with label
  • 5
    75163774 -
    75163774
    Push-button, 3-gang comfort, with label

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group