K.x-KNXPB.1g.2PB.KNX-TP+EASY.FPL.anth. • 80161776 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker K.1 / K.5
          • Push button 1-gang
          • 80161776
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.1, ant. 80161776

          EAN
          3250617153492
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.1, ant.

          80161776

          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          Image  80161776 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            Yes
          • Easy link func­tions
            oper­ating concept "inde­pendent push-but­ton" func­tion predefined ; oper­ating concept for "roller shut­ter­/blind" func­tion predefined ; switching of scenes (1..8) possible ; Orient­a­tion LED can be controlled via object ; bright­ness value of the status LED for day/night­time oper­a­tion preset, status LED for day/night­time oper­a­tion can be controlled via object ; integ­rated temper­ature sensor with output of the meas­ured values ; Colour of status LED uniformly adjustable for complete device ; push-button func­tions: including switch­ing, dimming, roller shut­ter­/blind, timer, prior­ity, temper­ature setpoint adjust­ment, oper­ating mode changeover
          • Func­tion
            Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
          • Func­tion
            oper­ating surfaces as buttons (single-sur­face oper­a­tion) and rockers (two-sur­face oper­a­tion) ; the bright­ness of status LEDs are indi­vidu­ally adjustable for button/ rocker func­tion ; bright­ness value of the status LEDs for day/night­time oper­a­tion adjustable via object or manu­ally ; value trans­mitter for dimming, posi­tion, bright­ness temper­ature values 1 and 2 byte ; button/rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, auto­matic control deac­tiv­a­tion ; para­meter define­able lock func­tion ; integ­rated temper­ature sensor with output of the meas­ured values via object ; Status LED config­ur­able in its colour per button ; 3-step switch, func­tion for incre­mental selec­tion of up to 7 stored values ; rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, 2-channel mode, auto­matic control deac­tiv­a­tion ; button func­tions for switch­ing, dimming, roller shut­ter­/blind, timer, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, 2-channel mode, step switch, auto­matic control deac­tiv­a­tion
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Number of buttons
            1
          • Oper­a­tion
            oper­ating areas config­ur­able as one or two-area oper­a­tion
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            max. 20 mA
          Dimen­sions
          • Labelling field length (W x H)
            66.8 x 52.8 mm
          • Height
            55.1 mm
          • Width
            70.9 mm
          Power
          • Power consump­tion, KNX
            ≈ 150 mW
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            No
          Mater­ials
          • Colour of design line
            anthra­cite
          • Colour inde­pendent of design lines
            anthra­cite
          • Material for printing
            Paper
          • Type of surface treat­ment
            Painted
          • Material family
            Plastic
          LED control
          • LED
            with white oper­ating LED ; with 2 RGB status LEDs per rocker
          Connec­tion
          • Bus coup­ling unit
            for bus coup­ling unit flush-­mounted
          Settings
          • Supported config­ur­a­tion modes
            system, easy
          • Para­met­erisa­tion
            single and two push-button oper­a­tion para­met­eris­able
          Scope of delivery
          • Bus connec­tion included
            No
          Equip­ment
          • Number of actu­ation points
            2
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          • Product type:
            product type: push-button 1gang
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            with labelling field
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            and RGB LED
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integ­rated temper­ature sensor
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          • Alarm
            alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          • Temper­ature
            integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit ; integ­rated temper­ature sensor with output of the meas­ured values via object
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Main design line
            KNX - Berker K.1/K.5
          • Secondary design line(s)
            Berker K.1 ; KNX
          Instruc­tions
          • Special note text
            Use only in conjunc­tion with bus coup­ling unit 8004 00 01!

          Downloads

          • Images

            Images may be subject to copyright

            Image 80161776  | Hager

            Product Image 80161776

          • Instruction manual

            Image Instruction manuals for 80161776  | Hager

            Instruction manuals for 80161776

            PDF
            1 MB
          • KNX product database

            Image Product-Database ETS for 80161776  | Hager

            Product-Database ETS for 80161776

            ETS4-ETS5 - KNX Database for KNX Push Button xgang

            KNXPROD
            1 MB
          • Application Guide

            Image Application guides ETS / easy link for 80161776  | Hager

            Application guides ETS / easy link for 80161776

            Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

            PDF
            3 MB
            Image Application guides ETS / easy link for 80161776  | Hager

            Application guides ETS / easy link for 80161776

            Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

            PDF
            3 MB
            Image Application guides ETS / easy link for 80161776  | Hager

            Application guides ETS / easy link for 80161776

            Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)

            PDF
            3 MB
          • Declaration of conformity

            Image EU Declaration of conformity for 80161776  | Hager

            EU Declaration of conformity for 80161776

            Declaration of Conformity

            PDF
            307 KB
          • RoHS report

            Image Pollutant guidelines for 80161776  | Hager

            Pollutant guidelines for 80161776

            REACH declaration 80161776 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 80161776  | Hager

            Pollutant guidelines for 80161776

            RoHS declaration 80161776 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            75161370 -
            75161370
            Push-button, 1-gang, with labelling fie
          • 2
            75161373 -
            75161373
            Push-button, 1-gang, with labelling fie
          • 3
            75161770 -
            75161770
            Push-button, 1-gang comfort, with label
          • 4
            75161773 -
            75161773
            Push-button, 1-gang comfort, with label
          • 5
            75161774 -
            75161774
            Push-button, 1-gang comfort, with label

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group