Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1 80141170
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Easy link functionsoperating concept "independent push-button" function predefined ; operating concept for "roller shutter/blind" function predefined ; switching of scenes (1..8) possible ; brightness value of the status LED for day/nighttime operation preset, change-over for day/nighttime operation possible ; integrated temperature sensor with output of the measured values ; Colour of status LED uniformly adjustable for complete device ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, operating mode changeover
-
FunctionFunction for manual interruption of automatic functions already triggered
-
Functionoperating surfaces as buttons (single-surface operation) and rockers (two-surface operation) ; the brightness of status LEDs are individually adjustable for button/ rocker function ; brightness value of the status LEDs for day/nighttime operation adjustable via object or manually ; value transmitter for dimming, position, brightness temperature values 1 and 2 byte ; integrated temperature sensor with output of the measured values via object ; parameter defineable lock function ; button/rocker functions for switching, dimming, roller shutter/blind, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, automatic control deactivation
-
Operationoperating areas configurable as one or two-area operation
-
Button / push-buttonwith programming button and red programming LED
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)max. 10 mA
-
Insertion depth31 mm
-
Height71 mm
-
Power consumption, KNX≈ 108 mW
-
RAL colourRAL 7035 - Light grey
-
Type of surface treatmentuntreated
-
LED - KNXwith one RGB status LED configurable in brightness and colour
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem, easy
-
Product type:product type: push-button 1gang
-
Buzzer/sirenwith integrated buzzer for acoustic identification of the device within the system
-
Differentiation characteristic 1 - Saleswith RGB LED
-
Differentiation characteristic 2 - Saleswith integrated temperature sensor
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C (storage at > 45°C reduces the service life)
-
Temperatureintegrated temperature sensor with output of the measured values via object
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker Q.x/K.x
-
Secondary design line(s)KNX ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9 ; Berker K.1 ; Berker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 80141170
-
ProductNotice
Instruction manuals for 80141170
PDF1 MB -
ProductETSBase
Product-Database ETS for 80141170
ETS4-ETS5 - KNX Database for KNX Push Button xgang
KNXPROD558 KB -
ProductApplicationDescription
Application guides ETS / easy link for 80141170
Application description EASY for 801411XX, 801421XX - Push button 1-/2gang with bcu (EN, 2022-01), easy link
PDF2 MBApplication guides ETS / easy link for 80141170
Application description EASY for 801411XX, 801421XX - Push button 1-/2gang with bcu (EN, 2022-01), easy link
PDF2 MBApplication guides ETS / easy link for 80141170
Application description ETS for 801411XX-801421XX - KNX push button module with integrated bus application unit (EN, 2021-10)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for 80141170
Declaration of Conformity
PDF255 KBEU Declaration of conformity for 80141170
Declaration of Conformity
PDF268 KB -
ProductROHS
Pollutant guidelines for 80141170
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 80141170
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com