Central plate for sensor insert, S.1/B.3/B.7, p. white matt/velvety 75940489
EAN
4011334051015
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Detection
-
Sensore.g. for temperature sensor PT100
Materials
-
Colour of design linepolar white
Installation, mounting
-
Openingwith slots for air circulation
-
Installation modeclamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageHVAC control ; KNX - sensors
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Central plate system ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3 ; Berker Q.7
Downloads
-
Images
Images may be subject to copyright
Product Image 75940489
-
RoHS report
Pollutant guidelines for 75940489
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75940489
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com