KNX Touch Control TFT display, intg bus coupling unit, KNX, black glossy 75740101
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Functionfunctions such as switching, dimming, blind control, up to 16 scenes, climate control, activation of alarm systems, date, time of day ; automatic function for control of lighting, blinds and roller shutters,air conditions and ventilation systems ; Disabling function for cleaning the user interface ; 16 time switching functions and alarm clock ; Logic modules: 4 x AND, 4 x OR with 4 inputs each
-
Central functional unit for senders/actuatorsYes
-
Integrated DCF77 receiverNo
-
Indication / displayhigh-resolution, touch-sensitive colour display ; for display/presentation of measured values, safety-relevant status, texts, graphics and photos
-
Button / push-buttonwith programming button
-
Presence buttonNo
-
Status-LEDNo
-
Inputs4 analogue/digital inputs
-
Auxiliary voltage24 V DC
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)≈ 10 mA
-
Depth44 mm
-
Insertion depth25.5 mm
-
Width of rail mounted device (RMD)0 modules
-
Height75 mm
-
Width95 mm
-
Power consumption (standby)0.6 W
-
Power consumption, KNX≈ 1 W
-
Resolution graphical display320 x 240 px
-
With displayYes
-
TFT screen size3.5 ″
-
Sensorintegrated brightness sensor for automatic adjustment of the display lighting ; internal proximity sensor for automatic activation of the display
-
IR sensorNo
-
Colourblack
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
TransparentNo
-
Conductor cross-section (flexible), with wire end sleeve0.25 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
ConnectionConnection for external temperature sensor and binary contacts
-
Binary cable length, extendable tomax. 10 m
-
Supported configuration modessystem
-
Programmingup to 10 freely configurable pages for operating elements and displays
-
Number of actuation points6
-
With anti-theft/dismantling protectionYes
-
Manual set point settingYes
-
Temperature controllerYes
-
Timer clockNo
-
Differentiation characteristic 2 - Saleswith colour display
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature0…50 °C
-
Storage/transport temperature-10…50 °C (storage at > 45°C reduces the service life)
-
Energy efficiency classIV (2%)
-
Relative humidity (without condensation)95 % (without condensation)
-
Application, usageKNX - operating systems
-
Product familyProduct family: heating, ventilation, air conditioning
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image 75740101
-
ProductNotice
Instruction manuals for 75740101
Manual for 75740101 - KNX Touch Control (DE-EN-FR-IT-NL, 2021-03)
PDF9 MB -
Technical information
PDF1 MB -
ProductETSBase
Product-Database ETS for 75740101
KNX Database (ETS4) for KNX TOUCH CONTROLL DE-EN
KNXPROD6 MBProduct-Database ETS for 75740101
KNX Database (ETS4) for KNX TOUCH CONTROLL EN-FR
KNXPROD6 MB -
ProductApplicationDescription
Application guides ETS / easy link for 75740101
Application description ETS for 75740101 - KNX Touch Control Icon (EN, 2015-07)
PDF1 MBApplication guides ETS / easy link for 75740101
Application description ETS for 75740101 - KNX Touch Control (EN, 2016-07), ETS link
PDF7 MB -
ProductECDeclaration
EU Declaration of conformity for 75740101
Declaration of Conformity
PDF904 KBEU Declaration of conformity for 75740101
Declaration of Conformity
PDF904 KB -
ProductROHS
Pollutant guidelines for 75740101
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75740101
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com