Touchsensor 3G thermos., KNX-R.3, black • 75643055 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker R.3 Touch Sensor
  • 3-gang with ther­mo­stat
  • 75643055
  • KNX System (via ETS)

Touch sensor 3gang thermostat, display, intg bus coupl. unit,KNX-R.3, glass bl. 75643055

EAN
4011334381440
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Touch sensor 3gang thermostat, display, intg bus coupl. unit,KNX-R.3, glass bl.

75643055

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    with valve protec­tion func­tion ; for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions
  • Oper­ating mode
    controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    0
  • Oper­a­tion
    oper­a­tion by gently touching the sensor surfaces on the white LED
  • Indic­a­tion / display
    LED display with symbol display ; display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required)
  • Button / push-button
    with 2 addi­tional display sensor surfaces
Connectivity
  • Encoding
    with button blocking func­tion
Voltage
  • Voltage
    oper­a­tion with non-choked output of KNX voltage supply possible (pay atten­tion to current consump­tion) ; separate auxil­iary power supply needed
Dimen­sions
  • Depth
    23 mm
  • Height
    152 mm
  • Width
    81 mm
Power
  • Current consump­tion
    23 mA
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    Yes
Mater­ials
  • Colour of design line
    glass black
LED control
  • LED
    with blue oper­a­tion LED and 6 white status LEDs
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able ; end customer display scope para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Matching products
    for suit­able frames in the same "style" for addi­tional applic­a­tions, see the Design line R.x ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form R.1/R.3
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Heating
    for heating and/or cooling mode with/without auxil­iary step
  • Control
    for indi­vidual single room temper­ature control ; control para­meter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Display
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    integ­rated bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    addi­tional connec­tion for external temper­ature sensor ; temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Main design line
    KNX - Berker R.3
  • Secondary design line(s)
    KNX ; Berker R.3
Instruc­tions
  • Inform­a­tion text
    Only suit­able for KNX.

Downloads

  • Images

    Images may be subject to copyright

    Image 75643055  | Hager

    Product Image 75643055

  • Instruction manual

    Image Instruction manuals for 75643055  | Hager

    Instruction manuals for 75643055

    Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)

    PDF
    522 KB
  • KNX product database

    Image Product-Database ETS for 75643055  | Hager

    Product-Database ETS for 75643055

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

    VD4
    6 MB
    Image Product-Database ETS for 75643055  | Hager

    Product-Database ETS for 75643055

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

    VD4
    6 MB
    Image Product-Database ETS for 75643055  | Hager

    Product-Database ETS for 75643055

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

    VD4
    7 MB
    Image Product-Database ETS for 75643055  | Hager

    Product-Database ETS for 75643055

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

    VD4
    7 MB
  • Application Guide

    Image Application guides ETS / easy link for 75643055  | Hager

    Application guides ETS / easy link for 75643055

    Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 75643055  | Hager

    EU Declaration of conformity for 75643055

    Declaration of Conformity

    PDF
    281 KB
    Image EU Declaration of conformity for 75643055  | Hager

    EU Declaration of conformity for 75643055

    Declaration of Conformity

    PDF
    278 KB
  • RoHS report

    Image Pollutant guidelines for 75643055  | Hager

    Pollutant guidelines for 75643055

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75643055  | Hager

    Pollutant guidelines for 75643055

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    3
  • 1
    75643050 - Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white
    75643050
    Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white
  • 2
    75643150 - Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white
    75643150
    Touch sensor 3g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white
  • 3
    75643155 - Touch sensor 3gang thermostat, display, intg bus coupl. unit,KNX-R.3, glass bl.
    75643155
    Touch sensor 3gang thermostat, display, intg bus coupl. unit, KNX-R.3, glass bl.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group