Glass sensor, 2-gang, with thermosta Be • 75642039 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker TS Sensor
  • 2-gang with ther­mo­stat (integ­rated bus coupler)
  • 75642039
  • KNX System (via ETS)

75642039

EAN
4011334317876
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

75642039

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    with valve protec­tion func­tion ; for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions
  • Oper­ating mode
    controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    0
  • Oper­a­tion
    oper­a­tion by gently touching the sensor surfaces on the white LED
  • Indic­a­tion / display
    LED display with symbol display ; display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required)
  • Button / push-button
    with 2 addi­tional display sensor surfaces
Connectivity
  • Encoding
    with button blocking func­tion
Voltage
  • Voltage
    oper­a­tion with non-choked output of KNX voltage supply possible (pay atten­tion to current consump­tion) ; separate auxil­iary power supply needed
Dimen­sions
  • Depth
    5.7 mm
  • Depth
    5.7 mm
  • Dimen­sions (W x H x D)
    86 x 160 x 5.7 mm
  • Height
    160 mm
  • Width
    86 mm
Power
  • Current consump­tion
    23 mA
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    Yes
Mater­ials
  • Colour of design line
    glass polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material family
    Glass
LED control
  • LED
    with blue oper­a­tion LED and 4 white status LEDs
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able ; end customer display scope para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Adapters
    with adapter ring for dismant­ling protec­tion and shadow gap form­a­tion
  • Matching products
    for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
Equip­ment
  • Number of actu­ation points
    4
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Heating
    for heating and/or cooling mode with/without auxil­iary step
  • Control
    for indi­vidual single room temper­ature control ; control para­meter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Display
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    integ­rated bus coup­ling unit
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    addi­tional connec­tion for external temper­ature sensor ; temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Main design line
    KNX - Berker TS Sensor
  • Secondary design line(s)
    Berker TS Sensor ; KNX
Instruc­tions
  • Inform­a­tion text
    Only suit­able for KNX.

Downloads

  • Images

    Images may be subject to copyright

    Image 75642039  | Hager

    Product Image 75642039

  • Instruction manual

    Image Instruction manuals for 75642039  | Hager

    Instruction manuals for 75642039

    Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)

    PDF
    522 KB
  • KNX product database

    Image Product-Database ETS for 75642039  | Hager

    Product-Database ETS for 75642039

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

    VD4
    6 MB
    Image Product-Database ETS for 75642039  | Hager

    Product-Database ETS for 75642039

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

    VD4
    6 MB
    Image Product-Database ETS for 75642039  | Hager

    Product-Database ETS for 75642039

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

    VD4
    7 MB
    Image Product-Database ETS for 75642039  | Hager

    Product-Database ETS for 75642039

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

    VD4
    7 MB
  • Application Guide

    Image Application guides ETS / easy link for 75642039  | Hager

    Application guides ETS / easy link for 75642039

    Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)

    PDF
    1 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    4
  • 1
    75642030 - KNX glass sensor 2g thermostat, display, intg bus coupl. ,KNX-TS sensor, p.wh.
    75642030
    KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, p.wh.
  • 2
    75642035 - KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
    75642035
    KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
  • 3
    75642130 - KNX glass sensor 2g thermostat, display, intg bus coupl. ,KNX-TS sensor, p.wh.
    75642130
    KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, p.wh.
  • 4
    75642135 - KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
    75642135
    KNX glass sensor 2g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group