
KNX cont. 2.2 m, KNX - S.1/B.3/B.7, p. white, matt, plastic 75261289
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Functionparameter defineable lock function
-
Extension unitalso suitable as extension unit
-
Number of switching segments72
-
Dimensions assembling height23.5 mm
-
Nominal mounting height2.2 m
-
Detection field, semi-oval shaped≈ 12 x 12 m
-
Range, frontal≈ 12 m
-
Range, frontal (at 1.1 m installation height)≈ 6 m
-
Range, sideeach ≈ 6 m
-
Range, side (at 1.1 m installation height)each ≈ 3 m
-
Coverwith cover to limit detection angle to 90°
-
Number of detection levels2
-
Detection angle180 °
-
Sensor typedetector of movement
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Response brightness, configurable1…1000 lx / daytime operation
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Supported configuration modessystem
-
Response sensitivity, settable20…100 %
-
Delay time≈ 10 s
-
Additional delay time programmable130 ms…152 h
-
Settingwith potentiometer for fine adjustment of the response sensitivity
-
Product type:product type: movement
-
Operating temperature-5…45 °C
-
Application, usageKNX - sensors
-
Product familyproduct family: physical sensors
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)Motion detector ; Berker B.3 ; Berker S.1 ; Berker B.7 ; KNX
-
Information textApplication as for order no. 7526 11 ..
Downloads
-
Images
Images may be subject to copyright
Product Image 75261289
-
ProductNotice
Instruction manuals for 75261289
Manual for 7526xx - KNX controller 1.1m /2.2 m, KNX controller comfort 1.1m /2.2 m (DE-EN-NL-FR-NO, 2002-12)
PDF283 KB -
ProductETSBase
Product-Database ETS for 75261289
KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)
VD123 KBProduct-Database ETS for 75261289
KNX Database (from ETS2) for 752611xx-752612xx - KNX controller (2006-04)
VD190 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75261289
Application description ETS for 75261xx - KNX controller (EN, 2000-12)
PDF373 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com