Push-button, 2-gang comfort, with label • 75162774 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker K.1 / K.5
  • Push button 2-gang
  • 75162774
  • KNX System (via ETS)

75162774

EAN
4011334303671
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

75162774

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    2
  • Oper­a­tion
    one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; activ­a­tion of second user level via object
Dimen­sions
  • Labelling field length (W x H)
    66.8 x 25 mm
  • Height
    52.8 mm
  • Width
    66.8 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    105,105,105
  • Colour of design line
    aluminium
  • Material for printing
    Paper
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Painted
  • Material family
    Plastic
LED control
  • LED
    with white oper­a­tion LED and 4 red status LEDs
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    No
Equip­ment
  • Number of actu­ation points
    4
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Beschrif­tungs­feld(er) - Folie
  • Product type:
    product type: push-button 2gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling fields
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with hori­zontal oper­a­tion
Safety
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Secondary design line(s)
    KNX ; Berker K.1

Downloads

  • Images

    Images may be subject to copyright

    Image 75162774  | Hager

    Product Image 75162774

  • Instruction manual

    Image Instruction manuals for 75162774  | Hager

    Instruction manuals for 75162774

    Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)

    PDF
    356 KB
    Image Instruction manuals for 75162774  | Hager

    Instruction manuals for 75162774

    Manual for 7516xx - Push-button 1gang comfort (DE-EN-NL-FR-NO-ES, 2005-11)

    PDF
    413 KB
  • KNX product database

    Image Product-Database ETS for 75162774  | Hager

    Product-Database ETS for 75162774

    KNX Database (from ETS2) for 751617xx - Push-button 1gang comfort (2007-12)

    VD2
    250 KB
    Image Product-Database ETS for 75162774  | Hager

    Product-Database ETS for 75162774

    KNX Database (from ETS2) for 751617xx - Push-button 1gang comfort (2006-07)

    VD1
    293 KB
    Image Product-Database ETS for 75162774  | Hager

    Product-Database ETS for 75162774

    KNX Database (from ETS2) for 751627xx - Push-button 2gang comfort (2006-07)

    VD1
    157 KB
  • Application Guide

    Image Application guides ETS / easy link for 75162774  | Hager

    Application guides ETS / easy link for 75162774

    Application description ETS for 751617xx-751627xx-751637xx-751647xx - Push-button comfort (EN, 2006-07)

    PDF
    198 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    75162370 -
    75162370
    Push-button, 2-gang, with labelling fie
  • 2
    75162373 -
    75162373
    Push-button, 2-gang, with labelling fie
  • 3
    75162770 -
    75162770
    Push-button, 2-gang comfort, with label
  • 4
    75162773 -
    75162773
    Push-button, 2-gang comfort, with label
  • 5
    75162775 -
    75162775
    Push-button, 2-gang comfort, with label

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group