75162189
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons4
-
Radiofor radio wall-transmitter insert
-
Value transmitterdimming / position value transmitter 1 byte
-
With displayNo
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Type of surface treatmentPainted
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Bus connection includedNo
-
Number of actuation points4
-
With anti-theft/dismantling protectionYes
-
Product type:product type: push-button 2gang
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageRadio bus - operating systems ; KNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.7 ; KNX ; Berker B.1 ; Radio bus ; Berker B.3
-
Information textApplication as 7516 20..
Downloads
-
Images
Images may be subject to copyright
Product Image 75162189
-
ProductNotice
Instruction manuals for 75162189
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ProductETSBase
Product-Database ETS for 75162189
KNX Database (from ETS2) for 751620xx-751621xx - Push-button 2gang (2006-04)
VD145 KBProduct-Database ETS for 75162189
KNX Database (from ETS2) for 751620xx-751621xx - Push-button 2gang (2006-04)
VD178 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75162189
Application description ETS for 75162xx - Push-button 2gang (EN, 2001-07)
PDF368 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com