Push-button, 2-gan B.I glass, polar whi • 75162091 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 2-gang
  • 75162091
  • KNX System (via ETS)

75162091

EAN
4011334257103
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

75162091

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    2
Dimen­sions
  • Depth
    16.7 mm
  • Height
    88.5 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
Screen
  • With display
    No
Mater­ials
  • Colour of design line
    glass polar white
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    Painted
  • Material family
    Glass
LED control
  • LED
    with blue oper­a­tion LED and 4 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Scope of delivery
  • Bus connec­tion included
    No
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
Equip­ment
  • Number of actu­ation points
    4
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Product type:
    product type: B.IQ
Safety
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ

Downloads

  • Images

    Images may be subject to copyright

    Image 75162091  | Hager

    Product Image 75162091

  • KNX product database

    Image Product-Database ETS for 75162091  | Hager

    Product-Database ETS for 75162091

    KNX Database (from ETS2) for 7516209xx - B.IQ push-button 2gang (2012-10)

    VD1
    78 KB
    Image Product-Database ETS for 75162091  | Hager

    Product-Database ETS for 75162091

    KNX Database (from ETS2) for 7516209xx - B.IQ push-button 2gang (2012-10)

    VD1
    168 KB
  • Application Guide

    Image Application guides ETS / easy link for 75162091  | Hager

    Application guides ETS / easy link for 75162091

    Application description ETS for 7516209xx - B.IQ push-button 2gang (EN, 2004-08)

    PDF
    138 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75162091  | Hager

    EU Declaration of conformity for 75162091

    Declaration of Conformity

    PDF
    257 KB
    Image EU Declaration of conformity for 75162091  | Hager

    EU Declaration of conformity for 75162091

    Declaration of Conformity

    PDF
    259 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75162090 - B.IQ push-button 2gang, KNX - B.IQ, glass p. white
    75162090
    B.IQ push-button 2gang, KNX - B.IQ, glass p. white
  • 2
    75162092 - B.IQ push-button 2gang, KNX - B.IQ, glass black
    75162092
    B.IQ push-button 2gang, KNX - B.IQ, glass black
  • 3
    75162093 - B.IQ push-button 2gang, KNX - B.IQ, stainless steel, metal brushed
    75162093
    B.IQ push-button 2gang, KNX - B.IQ, stainless steel, metal brushed
  • 4
    75162094 - B.IQ push-button 2gang, KNX - B.IQ, al., al. anodised
    75162094
    B.IQ push-button 2gang, KNX - B.IQ, al., al. anodised
  • 5
    75162099 - B.IQ push-button 2gang, KNX - B.IQ, p. white, matt, plastic
    75162099
    B.IQ push-button 2gang, KNX - B.IQ, p. white, matt, plastic

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group