Push-button, 1-gang, with labelling fie • 75161385 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker S.1 / B.x
  • Push button 1-gang
  • 75161385
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
  • KNX System (via ETS)

75161385

EAN
4011334284055
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

75161385

Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
Image  75161385 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    1
Connectivity
  • Radio
    for radio wall-trans­mitter insert
Dimen­sions
  • Labelling field length (W x H)
    52.3 mm
  • Height
    55.4 mm
  • Width
    55.4 mm
Meas­ure­ment
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    alumini­um/­an­thra­cite
  • Colour inde­pendent of design lines
    for anthra­cite and aluminium
  • Material for printing
    Paper
  • Type of surface treat­ment
    untreated
  • Material family
    Plastic
LED control
  • LED
    with 2 red trans­mis­sion and battery status LEDs
  • LED - KNX
    with white oper­a­tion LED and 2 red status LEDs
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Scope of delivery
  • Bus connec­tion included
    No
Equip­ment
  • Number of actu­ation points
    2
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Beschrif­tungs­feld(er) - Folie
  • Product type:
    product type: push-button 1gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with hori­zontal oper­a­tion
Safety
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Radio bus - oper­ating systems ; KNX - oper­ating systems
  • Product family
    product family: push-button
  • Secondary design line(s)
    KNX ; Radio bus ; Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 75161385  | Hager

    Product Image 75161385

  • Instruction manual

    Image Instruction manuals for 75161385  | Hager

    Instruction manuals for 75161385

    Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)

    PDF
    356 KB
  • KNX product database

    Image Product-Database ETS for 75161385  | Hager

    Product-Database ETS for 75161385

    KNX Database (from ETS2) for 751613xx - Push-button 1gang (2007-12)

    VD2
    79 KB
    Image Product-Database ETS for 75161385  | Hager

    Product-Database ETS for 75161385

    KNX Database (from ETS2) for 751613xx - Push-button 1gang (2006-07)

    VD1
    104 KB
  • Application Guide

    Image Application guides ETS / easy link for 75161385  | Hager

    Application guides ETS / easy link for 75161385

    Application description ETS for 751613xx - Push-button 1gang (EN, 2006-06)

    PDF
    65 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    75161685 -
    75161685
    Push-button 1gang comfort - B ant
  • 2
    75161689 -
    75161689
    Push-button 1gang comfort - S/B PW
  • 3
    75161780 - Berker S.1/B.3/B.7 Push Button 1-gang, Comfort with Label, White and Polar White
    75161780
    Berker S.1/B.3/B.7 Push Button 1-gang, Comfort with Label, White and Polar White
  • 4
    75161785 - Berker S.1/B.3/B.7 Push Button 1-gang, Comfort with Label, Anthracite/Aluminium
    75161785
    Berker S.1/B.3/B.7 Push Button 1-gang, Comfort with Label, Anthracite/Aluminium
  • 5
    80161780 - Push-button 1gang,RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
    80161780
    Push-button 1gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group