TOUCHSENSOR 4F M BA GLAS R.1 P-W • 75144860 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker R.1 Touch Sensor
          • 4-gang
          • 75144860
          Image  75144860 of the product Hager | Hager Turkey
          Image  75144860 of the product Hager | Hager Turkey
          Image  75144860 of the product Hager | Hager Turkey
          Image  75144860 of the product Hager | Hager Turkey

          Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white

          75144860

          Image  75144860 of the product Hager | Hager Turkey
          Image  75144860 of the product Hager | Hager Turkey
          Image  75144860 of the product Hager | Hager Turkey
          Image  75144860 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white 75144860

          EAN
          4011334383505
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            Yes
          • Func­tion
            for switch, push-but­ton, dimmer and shutter func­tions ; Blocking func­tion for sensor surface e.g. for cleaning the glass surface
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Number of buttons
            0
          • Oper­a­tion
            oper­a­tion by gently touching the sensor surfaces on the white LED
          Dimen­sions
          • Depth
            23 mm
          • Height
            152 mm
          • Width
            81 mm
          Power
          • Current consump­tion
            12.5 mA
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            Yes
          Mater­ials
          • Colour of design line
            glass polar white
          • RAL colour
            RAL 9010 - Pure white
          • Type of surface treat­ment
            untreated
          LED control
          • LED
            with blue oper­a­tion LED and 8 white status LEDs
          Install­a­tion, mounting
          • Install­a­tion mode
            for vertical mounting
          Connec­tion
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Scope of delivery
          • Bus connec­tion included
            Yes
          Accessories included
          • Matching products
            for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form R.1/R.3 ; for suit­able frames in the same "style" for addi­tional applic­a­tions, see the Design line R.x
          Equip­ment
          • Number of actu­ation points
            8
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integral bus coup­ling unit
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Temper­ature
            temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object ; integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit ; addi­tional connec­tion for external temper­ature sensor
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Main design line
            KNX - Berker R.1
          • Secondary design line(s)
            KNX ; Berker R.1

          Downloads

          • Images

            Images may be subject to copyright

            Image 75144860  | Hager

            Product Image 75144860

          • ProductNotice

            Image Instruction manuals for 75144860  | Hager

            Instruction manuals for 75144860

            Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

            PDF
            379 KB
          • ProductETSBase

            Image Product-Database ETS for 75144860  | Hager

            Product-Database ETS for 75144860

            KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

            KNXPROD
            1 MB
            Image Product-Database ETS for 75144860  | Hager

            Product-Database ETS for 75144860

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

            VD4
            2 MB
            Image Product-Database ETS for 75144860  | Hager

            Product-Database ETS for 75144860

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

            VD4
            1 MB
            Image Product-Database ETS for 75144860  | Hager

            Product-Database ETS for 75144860

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

            VD4
            1 MB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for 75144860  | Hager

            Application guides ETS / easy link for 75144860

            Application description ETS for 751418xx-751428xx-751438xx-751448xx - Touch/glass sensor comfort (EN, 2012-11)

            PDF
            981 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 75144860  | Hager

            EU Declaration of conformity for 75144860

            Declaration of Conformity

            PDF
            291 KB
            Image EU Declaration of conformity for 75144860  | Hager

            EU Declaration of conformity for 75144860

            Declaration of Conformity

            PDF
            299 KB
          • ProductROHS

            Image Pollutant guidelines for 75144860  | Hager

            Pollutant guidelines for 75144860

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 75144860  | Hager

            Pollutant guidelines for 75144860

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            3
          • 1
            75144160 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
            75144160
            Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
          • 2
            75144165 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
            75144165
            Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
          • 3
            75144865 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
            75144865
            Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group