TOUCHSENSOR 4F M BA KONFI GLAS R.3 SCHW • 75144155 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker R.3 Touch Sensor
  • 4-gang
  • 75144155
  • KNX System (via ETS)

Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass black 75144155

EAN
4011334383680
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass black

75144155

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions ; Blocking func­tion for sensor surface e.g. for cleaning the glass surface
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    0
  • Oper­a­tion
    oper­a­tion by gently touching the sensor surfaces on the white LED
Dimen­sions
  • Depth
    23 mm
  • Height
    152 mm
  • Width
    81 mm
Power
  • Current consump­tion
    12.5 mA
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    glass black
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Matching products
    for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form R.1/R.3 ; for suit­able frames in the same "style" for addi­tional applic­a­tions, see the Design line R.x
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Laser­druck
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object ; integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit ; addi­tional connec­tion for external temper­ature sensor
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Main design line
    KNX - Berker R.3 - configured
  • Secondary design line(s)
    KNX ; Berker R.3

Downloads

  • Images

    Images may be subject to copyright

    Image 75144155  | Hager

    Product Image 75144155

  • Instruction manual

    Image Instruction manuals for 75144155  | Hager

    Instruction manuals for 75144155

    Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

    PDF
    379 KB
  • KNX product database

    Image Product-Database ETS for 75144155  | Hager

    Product-Database ETS for 75144155

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
    Image Product-Database ETS for 75144155  | Hager

    Product-Database ETS for 75144155

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    VD4
    2 MB
    Image Product-Database ETS for 75144155  | Hager

    Product-Database ETS for 75144155

    KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNXPROD
    1 MB
    Image Product-Database ETS for 75144155  | Hager

    Product-Database ETS for 75144155

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 75144155  | Hager

    EU Declaration of conformity for 75144155

    Declaration of Conformity

    PDF
    291 KB
    Image EU Declaration of conformity for 75144155  | Hager

    EU Declaration of conformity for 75144155

    Declaration of Conformity

    PDF
    299 KB
  • RoHS report

    Image Pollutant guidelines for 75144155  | Hager

    Pollutant guidelines for 75144155

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75144155  | Hager

    Pollutant guidelines for 75144155

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    3
  • 1
    75144150 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass p. white
    75144150
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass p. white
  • 2
    75144850 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass p. white
    75144850
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass p. white
  • 3
    75144855 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass black
    75144855
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass black

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group