TA-SENS 2F M BSF Q1 ANTH • 75142226 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker Q.1 / Q.3
  • Push button 2-gang
  • 75142226

75142226

  • KNX System (via ETS)

75142226

EAN
4011334384328
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    2
Dimen­sions
  • Labelling field length (W x H)
    56.4 x 26.8 mm
  • Height
    71 mm
  • Width
    71 mm
Meas­ure­ment
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    anthra­cite
  • Material for printing
    Paper
  • Type of surface treat­ment
    Painted
  • Material family
    Plastic
LED control
  • LED
    with white oper­a­tion LED and 4 amber status LEDs
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of actu­ation points
    4
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Beschrif­tungs­feld(er) - Folie
  • Product type:
    product type: push-button 2gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling fields
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker Q.1/Q.3
  • Secondary design line(s)
    Berker Q.3 ; KNX ; Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field sheet, order no. 9498 30 02, avail­able separ­ately.

Downloads

  • Images

    Images may be subject to copyright

    Image 75142226  | Hager

    Product Image 75142226

  • Instruction manual

    Image Instruction manuals for 75142226  | Hager

    Instruction manuals for 75142226

    Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

    PDF
    379 KB
    Image Instruction manuals for 75142226  | Hager

    Instruction manuals for 75142226

    Manual for 751412xx-751422xx-751432xx-751442xx - Push-button 2gang (DE-EN-NL, 2009-02)

    PDF
    922 KB
  • KNX product database

    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    VD4
    2 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNXPROD
    1 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS3) for 7514xx - Push-button (2012-10)

    VD4
    1 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS2) for 7514xx - Push-button (2012-10)

    VD2
    1 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS3) for 7514xx - Push-button (2012-10)

    VD4
    1 MB
    Image Product-Database ETS for 75142226  | Hager

    Product-Database ETS for 75142226

    KNX Database (from ETS2) for 7514xx - Push-button (2012-10)

    VD2
    1 MB
  • Application Guide

    Image Application guides ETS / easy link for 75142226  | Hager

    Application guides ETS / easy link for 75142226

    Application description ETS for 75141xx-75142xx-75143xx-75144xx-75146xx-75148xx - Push-button/Glass sensor (EN, 2009-04)

    PDF
    270 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    75142326 -
    75142326
    TA-SENS KOMF 2F M BSF Q1 ANTH
  • 2
    80142329 - Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
    80142329
    Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
  • 3
    80142326 - Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
    80142326
    Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group