Blind plug centre plate, base + spreader claws, S.1, white glossy 6710098982
EAN
4011334284994
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Installation modecentre plate for plug-in fixing
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with 1-, 2- or 3gang frame and the corresponding sealing (order no. 1010890..).
Downloads
-
Images
Images may be subject to copyright
Product Image 6710098982
-
ProductROHS
Pollutant guidelines for 6710098982
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 6710098982
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com