![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind plug centre plate, base + spreader claws, Q.x, ant. velvety, lacq. 6710096086
EAN
4011334380580
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancevelvety
Installation, mounting
-
Installation modecentre plate for plug-in fixing ; with spreader claws
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
Downloads
-
Images
Images may be subject to copyright
Product Image 6710096086
-
ProductROHS
Pollutant guidelines for 6710096086
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 6710096086
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com