SCHUKO so hinged cover EHCP K.5 inox • 47517204 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker K.1 / K.5
          • Socket outlet (SCHUKO)
          • SCHUKO with hinged cover
          • 47517204
          Image  47517204 of the product Hager | Hager Turkey
          Image  47517204 of the product Hager | Hager Turkey

          SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish

          47517204

          Image  47517204 of the product Hager | Hager Turkey
          Image  47517204 of the product Hager | Hager Turkey
          • Berker K.1 / K.5

          SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish 47517204

          EAN
          4011334275824
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Design
            according to DIN 49440
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          • Frequency
            50/60 Hz
          • Rated current
            16 A
          Elec­tric current
          • Rated current
            16 A
          Dimen­sions
          • Install­a­tion depth, flush-­mounted boxes
            35 mm
          Cover, door
          • Hinged covers
            with hinged cover that falls back
          • Cover
            Central cover plate
          Mater­ials
          • Colour of design line
            Stain­less steel
          • Material / work­man­ship
            metal, matt finish
          • Surface appear­ance
            matt
          • Metallic colour
            Yes
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Connec­tion terminals
            according to IEC 60884-1
          • Connec­tion terminals
            according to VDE 0620-1
          • Type of connec­tion
            with plug-in terminals
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            enhanced contact protec­tion
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            enhanced contact protec­tion VDE 0620-1
          • With enhanced contact protec­tion
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Flush-­mounted wet-­room install­a­tion
          • Main design line
            Berker K.5
          Instruc­tions
          • Special note text
            Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing set (order no. 10107200).

          Downloads

          • Images

            Images may be subject to copyright

            Image 47517204  | Hager

            Product Image 47517204

          • Declaration of conformity

            Image EU Declaration of conformity for 47517204  | Hager

            EU Declaration of conformity for 47517204

            PDF
            451 KB
          • RoHS report

            Image Pollutant guidelines for 47517204  | Hager

            Pollutant guidelines for 47517204

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 47517204  | Hager

            Pollutant guidelines for 47517204

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            47477103 - SCHUKO soc.out. hinged cover,enhncd contact prot.,var. in 45°step,K5 anodised
            47477103
            SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, K5 anodised
          • 2
            47477104 - SCHUKO soc.out. hinged cover,enhncd contact prot.,var. in 45°step,K5,steel
            47477104
            SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, K5, steel
          • 3
            47517102 - SCHUKO sock. outl. w. hinged cover a. enhanced cont. protection, K.1, white gl.
            47517102
            SCHUKO sock. outl. w. hinged cover a. enhanced cont. protection, K.1, white gl.
          • 4
            47517103 - SCHUKO soc. out. hinged cover, enhncd contact prot., K.5, al., al. anodised
            47517103
            SCHUKO soc. out. hinged cover, enhncd contact prot., K.5, al., al. anodised
          • 5
            47517104 - SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish
            47517104
            SCHUKO soc.out. hinged cover, enhncd contact prot., K.5, steel, matt finish

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group