SOCKET OUTLET S.1/B.3/B.7 ANTHRACI • 47431606 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Socket outlet (SCHUKO)
  • SCHUKO
  • 47431606

SCHUKO soc. out., B.3/B.7, ant., matt

47431606

  • Berker B.3 / B.7

SCHUKO soc. out., B.3/B.7, ant., matt 47431606

EAN
4011334224280
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Safety
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 47431606  | Hager

    Product Image 47431606

  • Declaration of conformity

    Image EU Declaration of conformity for 47431606  | Hager

    EU Declaration of conformity for 47431606

    PDF
    451 KB
  • PEP document

    Image Product environmental profile for 47431606  | Hager

    Product environmental profile for 47431606

    PDF
    441 KB
    Image Product environmental profile for 47431606  | Hager

    Product environmental profile for 47431606

    PEP_Berker_47431909_EN_06032013

    PDF
    137 KB
  • RoHS report

    Image Pollutant guidelines for 47431606  | Hager

    Pollutant guidelines for 47431606

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47431606  | Hager

    Pollutant guidelines for 47431606

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    41431606 - SCHUKO soc. out., screw-in lift terminals, B.3/B.7, ant., matt
    41431606
    SCHUKO soc. out., screw-in lift terminals, B.3/B.7, ant., matt
  • 2
    41431909 - SCHUKO soc. out., screw-in lift terminals, S.1/B.3/B.7, p. white, matt, plastic
    41431909
    SCHUKO soc. out., screw-in lift terminals, S.1/B.3/B.7, p. white, matt, plastic
  • 3
    47231404 - SCHUKO soc. out., enhncd contact prot., B.7, al., matt, lacq.
    47231404
    SCHUKO soc. out., enhncd contact prot., B.7, al., matt, lacq.
  • 4
    47231606 - SCHUKO soc. out., enhncd contact prot., B.3/B.7, ant., matt
    47231606
    SCHUKO soc. out., enhncd contact prot., B.3/B.7, ant., matt
  • 5
    47231909 - SCHUKO soc. out., enhncd contact prot., S.1/B.3/B.7, p. white, matt, plastic
    47231909
    SCHUKO soc. out., enhncd contact prot., S.1/B.3/B.7, p. white, matt, plastic

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group