SCHUKO-STECKDOSE MIT FI-SCHUTZSCHALTER.. • 47087009 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker K.1 / K.5
  • Socket outlet (SCHUKO)
  • SCHUKO with residual current circuit-breaker
  • 47087009
  • Berker K.1 / K.5

SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K.1,wh.gl. 47087009

EAN
4011334268383
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K.1,wh.gl.

47087009

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Type
    type A for altern­ating currents and pulsating direct currents
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Meas­ure­ment error current
    30 mA
  • Rated current
    16 A
  • Surge current resist­ance
    250 A (8/20) µs
  • Short-­cir­cuit resist­ance (with back-up fuse 20 AgL)
    3 kA
Dimen­sions
  • Inser­tion depth
    31.9 mm
Trip­ping
  • Trigger time
    ≤ 30 ms
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use cases
  • Applic­a­tion
    Security and safety systems
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
Stand­ards
  • Tested
    conform VDE 0664 (EN 61008)
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker K.1

Downloads

  • Images

    Images may be subject to copyright

    Image 47087009  | Hager

    Product Image 47087009

  • Instruction manual

    Image Instruction manuals for 47087009  | Hager

    Instruction manuals for 47087009

    Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (DE-EN-NL, 2021-01)

    PDF
    789 KB
    Image Instruction manuals for 47087009  | Hager

    Instruction manuals for 47087009

    Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (EN, 2010-12)

    PDF
    221 KB
  • RoHS report

    Image Pollutant guidelines for 47087009  | Hager

    Pollutant guidelines for 47087009

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47087009  | Hager

    Pollutant guidelines for 47087009

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    2
  • 1
    47087003 - SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K5,al.lacq
    47087003
    SCHUKO soc.out. residual current circuit-breaker, enhncd contact prot., K5, al.lacq
  • 2
    47087006 - SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,K1,ant.,
    47087006
    SCHUKO soc.out. residual current circuit-breaker, enhncd contact prot., K1, ant.,

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group