Loudspeaker soc. out. High End, com-tech 450502
EAN
4011334186564
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
-
Connectors / jacksbanana sockets also suitable for screw connection ; with 2 metal banana plugs, gold-plated design ; with 2 metal banana sockets, gold-plated design
Dimensions
-
Insertion depth31 mm
Resistance
-
Connect transition resistance< 0.15 mΩ
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Conductor cross-sectionmax. 10 mm²
-
Clamp transition resistance< 0.1 mΩ
Scope of delivery
-
Componentwith 2 metal cable lugs, gold-plated design
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
With imprintNo
Instructions
-
Information textRecommendation: use deep box for larger cross-sections. Jack and plug with red or black identification ring, as well as a plug connection are suitable for protection low voltage.
Downloads
-
Images
Images may be subject to copyright
Product Image 450502
-
ProductROHS
Pollutant guidelines for 450502
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 450502
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com