![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EAN
4011334029526
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Connectors / jackswith 2 integral speaker sockets
Materials
-
MaterialPlastic/metal
-
Surface appearanceother
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Conductor cross-sectionmax. 2.5 mm²
-
Type of connectionwith screw terminals
Standards
-
General standardsDIN EN 60130-9
Safety
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Instructions
-
Information textFor only 1 loudspeaker socket, use insert for miniature connector order no. 4505 and loudspeaker socket order no. 1800.
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com