Cable out., com-tech 4470
EAN
4011334029151
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth28.3 mm
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Terminalwithout terminal block
Cable
-
Cable clampwith strain relief
-
Wirefor lines Ø max. 9 mm
Use cases
-
ApplicationCommunication technology
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
-
Images
Images may be subject to copyright
Product Image 4470
-
ProductECDeclaration
EU Declaration of conformity for 4470
Declaration
PDF234 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com