SKO soc. out.,Q.x, ant.velv.lacq • 41236086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (SCHUKO)
  • SCHUKO
  • 41236086

SCHUKO soc.out., enhncd contact prot.,screw-in lift term.,Q.x,ant.velv.lacq.

41236086

  • Berker Q.1 / Q.3 / Q.7

SCHUKO soc.out., enhncd contact prot.,screw-in lift term.,Q.x,ant.velv.lacq. 41236086

EAN
4011334379881
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Install­a­tion depth, flush-­mounted boxes
    31 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with screw-in lift terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with enhanced touch protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Safety
  • REACH conform
    No
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9

Downloads

  • Images

    Images may be subject to copyright

    Image 41236086  | Hager

    Product Image 41236086

  • Declaration of conformity

    Image EU Declaration of conformity for 41236086  | Hager

    EU Declaration of conformity for 41236086

    PDF
    451 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    41236084 - SCHUKO sock. outl. w. cont.prot. a. screw-in term., Q.x, alu velvety, lacq.
    41236084
    SCHUKO sock. outl. w. cont.prot. a. screw-in term., Q.x, alu velvety, lacq.
  • 2
    41436086 - SCHUKO soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
    41436086
    SCHUKO soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
  • 3
    41436084 - SCHUKO socket outlet w. screw-in lift terminals, Q.x, alu velvety, lacquered
    41436084
    SCHUKO socket outlet w. screw-in lift terminals, Q.x, alu velvety, lacquered
  • 4
    47236086 - SCHUKO soc. out., enhncd contact prot., Q.x, ant. velvety, lacq.
    47236086
    SCHUKO soc. out., enhncd contact prot., Q.x, ant. velvety, lacq.
  • 5
    47236089 - SCHUKO soc. out., enhncd contact prot., Q.x, p. white velvety
    47236089
    SCHUKO soc. out., enhncd contact prot., Q.x, p. white velvety

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group