SKO-STD M AMBEL SRBKL M ERHBS Q.x ANTH • 41096086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (SCHUKO)
  • SCHUKO with LED orient­a­tion light
  • 41096086
  • Berker Q.1 / Q.3 / Q.7

SCHUKO soc.out. LED orient.,enhncd contact prot.,screw-in lift ,Q.x,ant.velv 41096086

EAN
4011334381600
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

SCHUKO soc.out. LED orient.,enhncd contact prot.,screw-in lift ,Q.x,ant.velv

41096086

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Power
  • Power consump­tion
    0.25 W/0.35 VA
Cover, door
  • Cover
    Central cover plate
Detec­tion
  • Sensor
    integ­rated bright­ness sensor that switches the orient­a­tion light on at twilight and off when there is suffi­cient bright­ness
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Lighting control
  • Switch-off bright­ness
    ≈ 4 lx
  • Switch-on bright­ness
    ≈ 2 lx
  • Light intensity (white)
    0.2 cd
LED control
  • LED
    white LED light ; long service life of the LED
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Conductor cross-sec­tion (rigid)
    max. 2.5 mm²
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with screw-in lift terminals
Cable
  • Wiring
    through-wiring possible, there­fore also ideal for retro­fit­ting
Equip­ment
  • Lighting
    addi­tional benefit by combin­a­tion of a socket outlet with an orient­a­tion light
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw-in lift terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Caution! Items with special flush-­mounted insert. Centre plates with LED orient­a­tion lights are not compat­ible with the standard socket outlets.

Downloads

  • Images

    Images may be subject to copyright

    Image 41096086  | Hager

    Product Image 41096086

  • Instruction manual

    Image Instruction manuals for 41096086  | Hager

    Instruction manuals for 41096086

    Manual for 4109xx - SCHUKO socket outlet with LED orientation light (DE-EN, 2021-02)

    PDF
    217 KB
  • RoHS report

    Image Pollutant guidelines for 41096086  | Hager

    Pollutant guidelines for 41096086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 41096086  | Hager

    Pollutant guidelines for 41096086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    2
  • 1
    41096089 - SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,Q.x,wh velv
    41096089
    SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., Q.x, wh velv
  • 2
    41096084 - SCHUKO socket outlet with LED orientation light, Q.x, alu velvety, lacquered
    41096084
    SCHUKO socket outlet with LED orientation light, Q.x, alu velvety, lacquered

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group