PULLCORD SWITCH • 3966 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Light Controls
  • switching
  • Pullcord switch
  • 3966
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

1
1
3966 - Pullcord switch off/change-over 10 AX
3966
Pullcord switch off/change-over 10 AX

Pullcord switch off/change-over 10 AX

3966

  • Berker - Light Controls

Pullcord switch off/change-over 10 AX 3966

EAN
4011334025160
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    pull cord
Config­ur­a­tion
  • Switch mode
    Off/change-over
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    42 mm
  • Contact spacing
    > 3 mm
  • Height
    71 mm
  • Width
    71 mm
Length
  • Long pullcord
    14 cm
Mater­ials
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    for wall and ceiling mounting ; with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
  • Type of connec­tion
    Plug-in connec­tion
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Appli­ance switch type
    No
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    spreader claws, insu­lated to the supporting ring, self-re­set­ting

Downloads

  • Images

    Images may be subject to copyright

    Image 3966  | Hager

    Product Image 3966

  • ProductECDeclaration

    Image EU Declaration of conformity for 3966  | Hager

    EU Declaration of conformity for 3966

    Declaration

    PDF
    165 KB
    Image EU Declaration of conformity for 3966  | Hager

    EU Declaration of conformity for 3966

    EU Declaration of Conformity

    PDF
    334 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for 3966  | Hager

    Product environmental profile for 3966

    PDF
    418 KB
  • ProductROHS

    Image Pollutant guidelines for 3966  | Hager

    Pollutant guidelines for 3966

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3966  | Hager

    Pollutant guidelines for 3966

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    395619 - Pullcord push-button, change-over contact sep. signal contact, light control
    395619
    Pullcord push-button, change-over contact sep. signal contact, light control

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group