Rotary switch for shutters inserts • 3841 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Blind/Shutter Controls
  • switching
  • Rotary switch (1 pole)
  • 3841

Rot. switch for blinds 1pole, blind control

3841

  • Berker - Blind/Shutter Controls

Rot. switch for blinds 1pole, blind control 3841

EAN
4011334024675
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    Rotative
Func­tions
  • Func­tion
    with push lock func­tion
Config­ur­a­tion
  • Switch mode
    with neutral posi­tion
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    10 A
Elec­tric current
  • Switching current
    10 A
Dimen­sions
  • Depth
    46 mm
  • Height
    71 mm
  • Width
    71 mm
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with screw terminals
Equip­ment
  • Centre plates / central plates
    for centre plate with rotary knob
Use cases
  • Applic­a­tion
    Blind control
Safety
  • REACH conform
    No
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Blind control
  • Main design line
    Blind control
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group