BMO HDMI B.X ANTH MATT • 3315421606 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Multi­media outlets
          • HDMI outlet
          • 3315421606
          Image  3315421606 of the product Hager | Hager Turkey
          Image  3315421606 of the product Hager | Hager Turkey

          High definition soc. out., B.3/B.7, ant., matt

          3315421606

          Image  3315421606 of the product Hager | Hager Turkey
          Image  3315421606 of the product Hager | Hager Turkey
          • Berker B.3 / B.7

          High definition soc. out., B.3/B.7, ant., matt 3315421606

          EAN
          4011334330516
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            19pole
          Connectivity
          • Outlet
            with straight outlet
          • Connectors / jacks
            with HDMI double socket, type A, supports HDMI tech­no­logy (V 2.1)
          Dimen­sions
          • Inser­tion depth
            16.8 mm
          Frequency
          • Frequency range (ver­tical)
            50…85 Hz
          Screen
          • Resol­u­tion
            max. 1920 x 1080 px
          Storage
          • Trans­mis­sion rate
            max. 8.16 Gbit/s
          Mater­ials
          • Colour of design line
            anthra­cite
          • Surface appear­ance
            matt
          • Material / surface
            gold-­plated contacts
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws ; for screw fastening
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Main design line
            Berker S.1/B.3/B.7
          • Secondary design line(s)
            Berker S.1 ; Berker B.3 ; Berker B.7
          Instruc­tions
          • Inform­a­tion text
            Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For the connec­tion of digital devices for trans­mis­sion of high-res­ol­u­tion audio and video signals, such as satel­lite receivers and DVD play­ers, to LCD or plasma screens. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum HD­MI cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

          Downloads

          • Images

            Images may be subject to copyright

            Image 3315421606  | Hager

            Product Image 3315421606

          • ProductNotice

            Image Instruction manuals for 3315421606  | Hager

            Instruction manuals for 3315421606

            Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

            PDF
            3 MB
            Image Instruction manuals for 3315421606  | Hager

            Instruction manuals for 3315421606

            Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

            PDF
            3 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for 3315421606  | Hager

            EU Declaration of conformity for 3315421606

            Declaration of conformity

            PDF
            176 KB
            Image EU Declaration of conformity for 3315421606  | Hager

            EU Declaration of conformity for 3315421606

            PDF
            267 KB
          • ProductROHS

            Image Pollutant guidelines for 3315421606  | Hager

            Pollutant guidelines for 3315421606

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 3315421606  | Hager

            Pollutant guidelines for 3315421606

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            3315421404 - High definition soc. out., B.7, al., matt, lacq.
            3315421404
            High definition soc. out., B.7, al., matt, lacq.
          • 2
            3315421909 - High definition soc. out., S.1/B.3/B.7, p. white, matt, plastic
            3315421909
            High definition soc. out., S.1/B.3/B.7, p. white, matt, plastic
          • 3
            3315428982 - High definition soc. out., S.1, white glossy
            3315428982
            High definition soc. out., S.1, white glossy
          • 4
            3315428989 - High definition soc. out., S.1/B.3/B.7, p. white glossy
            3315428989
            High definition soc. out., S.1/B.3/B.7, p. white glossy
          • 5
            3315431606 - High definition soc. out. 90° plug connection, B.3/B.7, ant., matt
            3315431606
            High definition soc. out. 90° plug connection, B.3/B.7, ant., matt

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group