VGA soc. out., screw-in lift terminals, K.1, p. white glossy 3315417009
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith straight outlet
-
Plug typeS-VGA compatible
-
Connectors / jackswith 15pole D-subminiature jack (front)
-
Frequency range videomax. 160 MHz
-
Resolutionmax. 1280 x 1024 px
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Installation modewithout spreader claws ; for screw fastening
-
Conductor cross-sectionmax. 1.5 mm²
-
Type of connectionwith screw-in lift terminals for connection to 15-core VGA cable
-
Supporting plate / Supporting ringwith supporting ring
-
Differentiation characteristic 3 - Saleswith screw-in lift terminals
-
REACH conformYes
-
RoHS conformYes
-
Application, usageCommunication technology
-
Main design lineBerker K.1
-
Information textFor connecting PCs, notebooks, etc. to display devices such as monitors (including LCD monitors) and projectors. ; Observe the instructions of the cable and device manufacturers for maximum VGA cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092 ; Installation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74
Downloads
-
Images
Images may be subject to copyright
Product Image 3315417009
-
ProductNotice
Instruction manuals for 3315417009
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MBInstruction manuals for 3315417009
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MB -
ProductROHS
Pollutant guidelines for 3315417009
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3315417009
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com