VGA soc. out., K.5, al., matt, lacq. 3315407003
EAN
4011334378341
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
-
Plug typeS-VGA compatible
-
Connectors / jackswith 15pole D-subminiature jack (front)
Dimensions
-
Insertion depth12 mm
Frequency
-
Frequency range videomax. 160 MHz
Screen
-
Resolutionmax. 1280 x 1024 px
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Connection
-
Type of connectionwith backside jack for connecting to pre-assembled VGA cable
-
Connectionwith 15pole D-subminiature double jack
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Identification
-
Application, usageCommunication technology
-
Main design lineBerker K.5
Instructions
-
Information textFor connecting PCs, notebooks, etc. to display devices such as monitors (including LCD monitors) and projectors. ; Observe the instructions of the cable and device manufacturers for maximum VGA cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092 ; Installation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74
Downloads
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com