VGA soc. out., K.5, stainless steel matt, lacq. 3315407004

EAN
4011334330332
Packaging
10 PCEs

Technical properties

Connectivity
  • Outlet
    with straight outlet
  • Plug type
    S-VGA compat­ible
  • Connectors / jacks
    with 15pole D-sub­mini­ature jack (front)
Dimen­sions
  • Inser­tion depth
    12 mm
Frequency
  • Frequency range video
    max. 160 MHz
Screen
  • Resol­u­tion
    max. 1280 x 1024 px
Mater­ials
  • Colour of design line
    stain­less steel
  • Colour
    stain­less steel
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / work­man­ship
    lacquered
  • Material
    Plastic/­metal
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws, for screw fastening
Connec­tion
  • Type of connec­tion
    with back­side jack for connecting to pre-assembled VGA cable
  • Connec­tion
    with 15pole D-sub­mini­ature double jack
Equip­ment
  • Supporting plate / Supporting ring
    with supporting ring
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker K.5
Instruc­tions
  • Inform­a­tion text
    For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74