USB/3.5 mm audio soc. out., K.1, ant. matt, lacq. 3315397006
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Compatibilityreverse-compatible to USB 2.0
-
Outletwith straight outlet
-
Connectors / jacksdouble jack gold-plated 3.5 mm, stereo ; USB, double socket type A, USB 3.0 compliant
-
Insertion depth24.9 mm
-
Frequency range audio20 Hz…20 kHz
-
USB transmission ratemax. 5 Gbit/s
-
Surface appearancematt
-
Installation modewithout spreader claws
-
REACH conformYes
-
RoHS conformYes
-
Main design lineBerker K.1
-
Special note textNew from September 2018! With USB 3.0 double jack.
-
Information textFor connecting mobile devices, such as mobile phones or MP3 players (mini audio), digital cameras and computer peripherals (USB). ; Installation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
-
Images
Images may be subject to copyright
Product Image 3315397006
-
ProductNotice
Instruction manuals for 3315397006
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MBInstruction manuals for 3315397006
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MB -
ProductROHS
Pollutant guidelines for 3315397006
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 3315397006
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com