![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
USB/3.5 mm audio soc. out., K.5, al., matt, lacq. 3315397003
EAN
4011334378334
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
-
Connectors / jacksUSB, double socket type A, USB 2.0 compliant, double jack gold-plated 3.5 mm, stereo
Dimensions
-
Insertion depth24.9 mm
Frequency
-
Frequency range audio20 Hz…20 kHz
Storage
-
USB transmission ratemax. 480 Mbit/s
Materials
-
Colouraluminium
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws, for screw fastening
Identification
-
Application, usageCommunication technology
-
Main design lineBerker K.5
Instructions
-
Information textInstallation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; For connecting mobile devices, such as mobile phones or MP3 players (mini audio), digital cameras and computer peripherals (USB 2.0). ; Observe the instructions of the cable and device manufacturers for maximum USB cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com