USB/3.5mm Audio Socket Outlet, Anthra • 3315396086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Multi­media outlets
  • USB / 3.5mm Audio outlet
  • 3315396086

USB/3.5 mm audio soc. out., Q.1/Q.3, ant. velvety, lacq.

3315396086

  • Berker Q.1 / Q.3 / Q.7

USB/3.5 mm audio soc. out., Q.1/Q.3, ant. velvety, lacq. 3315396086

EAN
4011334379768
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
  • Connectors / jacks
    USB, double socket type A, USB 2.0 compliant ; double jack gold-­plated 3.5 mm, stereo
Dimen­sions
  • Inser­tion depth
    24.9 mm
Frequency
  • Frequency range audio
    20 Hz…20 kHz
Storage
  • USB trans­mis­sion rate
    max. 480 Mbit/s
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For connecting mobile devices, such as mobile phones or MP3 players (mini audio), digital cameras and computer peri­pherals (USB 2.0). ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum USB cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

Downloads

  • Images

    Images may be subject to copyright

    Image 3315396086  | Hager

    Product Image 3315396086

  • Instruction manual

    Image Instruction manuals for 3315396086  | Hager

    Instruction manuals for 3315396086

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315396086  | Hager

    Instruction manuals for 3315396086

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    1
  • 1
    3315396084 - USB/3.5 mm audio socket outlet, Q.1/Q.3, aluminium velvety, lacquered
    3315396084
    USB/3.5 mm audio socket outlet, Q.1/Q.3, aluminium velvety, lacquered

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group