Rockers switch Module inserts • 3035 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Light Controls
  • switching
  • 2-Rockers switch insert
  • 3035
Image  3035 of the product Hager | Hager Turkey
Image  3035 of the product Hager | Hager Turkey

Series switch

3035

Image  3035 of the product Hager | Hager Turkey
Image  3035 of the product Hager | Hager Turkey
  • Berker - Light Controls

Series switch 3035

EAN
4011334023357
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    double rocker
Func­tions
  • Switching angle
    3.5 °
Config­ur­a­tion
  • Switch mode
    series
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    42 mm
  • Contact spacing
    > 3 mm
  • Height
    71 mm
  • Width
    71 mm
Mater­ials
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Appli­ance switch type
    No
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    spreader claws, insu­lated to the supporting ring, self-re­set­ting

Downloads

  • Images

    Images may be subject to copyright

    Image 3035  | Hager

    Product Image 3035

  • ProductECDeclaration

    Image EU Declaration of conformity for 3035  | Hager

    EU Declaration of conformity for 3035

    Declaration

    PDF
    165 KB
    Image EU Declaration of conformity for 3035  | Hager

    EU Declaration of conformity for 3035

    EU Declaration of Conformity

    PDF
    334 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for 3035  | Hager

    Product environmental profile for 3035

    PDF
    418 KB
  • ProductROHS

    Image Pollutant guidelines for 3035  | Hager

    Pollutant guidelines for 3035

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 3035  | Hager

    Pollutant guidelines for 3035

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    1
  • 1
    303808 - Double change-over switch, isolated input terminals, light control
    303808
    Double change-over switch, isolated input terminals, light control

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group