Speed controller House electronics • 296801 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Lighting Control
          • HVAC
          • Speed controller
          • Speed controller
          • 296801
          Image  296801 of the product Hager | Hager Turkey
          Image  296801 of the product Hager | Hager Turkey

          Speed cont., HVAC control

          296801

          Image  296801 of the product Hager | Hager Turkey
          Image  296801 of the product Hager | Hager Turkey
          • HVAC

          Speed cont., HVAC control 296801

          EAN
          4011334273691
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Main elec­trical features
          • Frequency
            50/60 Hz
          Elec­tric current
          • Motor nominal and slat current
            max. 0.1…2.7 A
          Fuse
          • Fine-wire fuse
            T 3.15 H 250 V
          • Fuse
            with spare fuse ; short-­cir­cuit and over­load proof (fine-wire fuse)
          Dimen­sions
          • Inser­tion depth
            30.5 mm
          • Axis dimen­sion Ø
            4 mm
          Power
          • Loss power at full load
            ≈ 5 W
          Connec­tion
          • Type of connec­tion
            with plug-in terminals
          • Contact
            addi­tional switching contact for blade control
          Settings
          • Setting
            basic speed adjustable
          Equip­ment
          • Motor
            for devices with motory drive
          • Dimming prin­ciple
            phase cut-on
          • Switches / socket outlets
            with rotary on/off switch
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            HVAC control
          • Main design line
            HVAC-­con­trol
          Instruc­tions
          • Inform­a­tion text
            Possible to change fuse without removing cover.

          Downloads

          • Images

            Images may be subject to copyright

            Image 296801  | Hager

            Product Image 296801

          • ProductNotice

            Image Instruction manuals for 296801  | Hager

            Instruction manuals for 296801

            Manual for 296801-297010 - Speed controller (EN, 2010-08)

            PDF
            356 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 296801  | Hager

            EU Declaration of conformity for 296801

            Declaration of Conformity

            PDF
            213 KB
            Image EU Declaration of conformity for 296801  | Hager

            EU Declaration of conformity for 296801

            Declaration of Conformity

            PDF
            213 KB
          • ProductROHS

            Image Pollutant guidelines for 296801  | Hager

            Pollutant guidelines for 296801

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 296801  | Hager

            Pollutant guidelines for 296801

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group